SOL 51124-12-1/2 OR 078.1171.400
SERTO
Stainless steel L - unions
Powered by
CAD模型選擇
{serto/06_edelstahl_l/sol_51124_or.prj},{NB=SOL 51124-12-1/2 OR 078.1171.400},{TYPE=SOL 51124-12-1/2 OR},{MATNR=078.1171.400},{DK=12.00},{G=G1/2},{GX=20.955},{BAR=330},{M=M16x1},{NDM=16.000},{P=1.000},{SW1=22},{SW2=27},{L=44.5},{D=27.0},{IK=12.0},{TK=2.5},{ORING=18.72x2.62},{ORING1=2.620},{ZK=19.0},{EK=10.0},{KG=9.790},{WERKSTOFF=1.4571 (Edelstahl)},{DOWNLOAD=PICT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
SERTO
Description
SOL 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SOL 51124-12-1/2 OR 078.1171.400
TYPE
Type
SOL 51124-12-1/2 OR
SOL 51124-12-1/2 OR
MATNR
Mat.-Nr.
078.1171.400
078.1171.400
DK
12.00
12.00
mm
G
Thread G
G1/2
G1/2
BAR
Working pressure (PN)
330
330
mm
M
Thread M
M16x1
M16x1
SW1
22
22
mm
SW2
27
27
mm
L
44.5
44.5
mm
D
27.0
27.0
mm
IK
12.0
12.0
mm
TK
2.5
2.5
mm
ORING
O-Ring
18.72x2.62
18.72x2.62
ZK
19.0
19.0
mm
EK
10.0
10.0
mm
KG
Weight kg/100
9.790
9.790
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求