SOL 51326-A8 078.1330.080
SERTO
Stainless steel L - unions
Powered by
CAD模型選擇
{serto/06_edelstahl_l/sol_51326.prj},{NB=SOL 51326-A8 078.1330.080},{TYPE=SOL 51326-A8},{MATNR=078.1330.080},{DK=8.00},{BAR=330},{M=M12x1},{SW=17},{L1=39.0},{L2=53.0},{EK=5.6},{KG=6.090},{NDM=12.000},{P=1.000},{D=10.5},{WERKSTOFF=1.4571 (Edelstahl)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SERTO
Description
SOL 51326 - Adjustable union radial dismantling
Bill of material
SOL 51326-A8 078.1330.080
TYPE
Type
SOL 51326-A8
SOL 51326-A8
MATNR
Mat.-Nr.
078.1330.080
078.1330.080
DK
8.00
8.00
mm
BAR
Working pressure (PN)
330
330
bar
M
Thread M
M12x1
M12x1
SW
17
17
mm
L1
39.0
39.0
mm
L2
53.0
53.0
mm
EK
5.6
5.6
mm
KG
Weight kg/100
6.090
6.090
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SOL 51304 - Tube stub radial dismantling
SERTO
11.03.2024
SOL 53021 - Tee union
SERTO
11.03.2024
SOL 51221 - Female adaptor union
SERTO
11.03.2024
SOL 52421 - Male adaptor elbow union
SERTO
30.04.2024
SOL 51300 - Tube stub
SERTO
11.03.2024
Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both side...
VOSS
11.04.2023
SO 50021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
SO 41325 - Adjustable union
SERTO
11.03.2024
Straight welding bosses, L/S-series - Inside thread: metric fine thread
VOSS
11.04.2023
Manometer coupling, male connection, pre-assembled - Inside thread: Whitwor...
VOSS
11.04.2023
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
SO 51300 RED - Tube stub reduced
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求