SOL 52721-15 078.2700.150
SERTO
Stainless steel L - unions
Powered by
CAD模型選擇
{serto/06_edelstahl_l/sol_52721.prj},{NB=SOL 52721-15 078.2700.150},{TYPE=SOL 52721-15},{MATNR=078.2700.150},{DK=15.00},{BAR=250},{M=M20x1.5},{NDM=20.000},{P=1.500},{SW1=27},{SW2=19},{SW3=27},{L1=78.0},{L2=44.0},{B=20.5},{ZK1=40.0},{ZK2=23.0},{ZK3=29.0},{EK=13.0},{KG=28.600},{WERKSTOFF=1.4571 (Edelstahl)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SERTO
Description
SOL 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SOL 52721-15 078.2700.150
TYPE
Type
SOL 52721-15
SOL 52721-15
MATNR
Mat.-Nr.
078.2700.150
078.2700.150
DK
15.00
15.00
mm
BAR
Working pressure (PN)
250
250
bar
M
Thread M
M20x1.5
M20x1.5
SW1
27
27
mm
SW2
19
19
mm
SW3
27
27
mm
L1
78.0
78.0
mm
L2
44.0
44.0
mm
B
20.5
20.5
mm
ZK1
40.0
40.0
mm
ZK2
23.0
23.0
mm
ZK3
29.0
29.0
mm
EK
13.0
13.0
mm
KG
Weight kg/100
28.600
28.600
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求