SO 10021-15 116.0210.150
SERTO
Aluminium - unions
Powered by
CAD模型選擇
{serto/07_aluminium/so_10021.prj},{NB=SO 10021-15 116.0210.150},{TYPE=SO 10021-15},{MATNR=116.0210.150},{DK=15.00},{BAR=100},{M=M20x1.5},{SW=24},{L=24.0},{ZK=13.0},{EK=12.0},{KG=1.720},{NDM=20.000},{P=1.500},{WERKSTOFF=AW 6082 (Aluminium)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SERTO
Description
SO 10021 - Nut connection
Bill of material
SO 10021-15 116.0210.150
TYPE
Type
SO 10021-15
SO 10021-15
MATNR
Mat.-Nr.
116.0210.150
116.0210.150
DK
d
15.00
15.00
mm
BAR
Working pressure (PN)
100
100
bar
M
Thread M
M20x1.5
M20x1.5
SW
24
24
mm
L
24.0
24.0
mm
ZK
z
13.0
13.0
mm
EK
e
12.0
12.0
mm
KG
Weight kg/100
1.720
1.720
kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
SERTO
11.03.2024
SO 11021 - Straight union
SERTO
11.03.2024
SO 11345 OR - Adjustable union with Conovor O-ring seal (FKM)
SERTO
21.05.2024
K-FS PG - Accessories
Hummel
05.02.2020
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
SERTO
21.05.2024
LO CV 1500 - Panel mount hose nozzle
SERTO
11.03.2024
SO 12021 - Elbow union
SERTO
11.03.2024
SO 11001 METR - Nipple connection METR
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求