SO 11335-12-3/8 OR 118.1651.390
SERTO
Aluminium - unions
Powered by
CAD模型選擇
{serto/07_aluminium/so_11335_or.prj},{NB=SO 11335-12-3/8 OR 118.1651.390},{TYPE=SO 11335-12-3/8 OR},{MATNR=118.1651.390},{DK=12.00},{G=G3/8},{BAR=100},{M=16x1.0},{NDM=16.000},{P=1.000},{SW1=22},{SW2=22},{L=25.500},{D=23.000},{IK=10.000},{TK=2.000},{ORING=14.0x1.78},{ORING1=14.000},{ORING2=1.780},{ZK=18.000},{EK=9.000},{KG=2.300},{WERKSTOFF=AW 6082 (Aluminium)},{X1=14.5},{X2=16.66},{X3=1.5},{X4=21.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-12-3/8 OR 118.1651.390
TYPE
Type
SO 11335-12-3/8 OR
SO 11335-12-3/8 OR
MATNR
Mat.-Nr.
118.1651.390
118.1651.390
DK
d
12.00
12.00
mm
G
Thread G
G3/8
G3/8
BAR
Working pressure (PN)
100
100
bar
M
Thread M
16x1.0
16x1.0
SW1
22
22
mm
SW2
22
22
mm
L
25.500
25.500
mm
D
23.000
23.000
mm
IK
i
10.000
10.000
mm
TK
t
2.000
2.000
mm
ORING
O-Ring
14.0x1.78
14.0x1.78
mm
ZK
z
18.000
18.000
mm
EK
e
9.000
9.000
mm
KG
Weight kg/100
2.300
2.300
kg/100
WERKSTOFF
Material
AW 6082 (Aluminium)
mm
X1
Höhe Mutter
14.5
14.5
mm
X2
16.66
16.66
mm
X3
O-Ring
1.5
1.5
mm
X4
Durchmesser C
21.8
21.8
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求