SO 31124-8-1/4 168.1161.170
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_31124.prj},{NB=SO 31124-8-1/4 168.1161.170},{TYPE=SO 31124-8-1/4},{MATNR=168.1161.170},{DK=8.00},{G=G1/4},{GX=13.157},{BAR=10},{M=M12 x 1},{SW1=14},{SW2=13},{L=38.5},{D1=19.0},{D2=19.5},{IK=10},{TK=3.5},{ZK=15.5},{EK=4.8},{KG=0.846},{WERKSTOFF=PA 6.6},{DOWNLOAD=PICT},{NDM=12.0},{P=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SERTO
Description
SO 31124 - Male adapter union with edge seal
Bill of material
SO 31124-8-1/4 168.1161.170
TYPE
Type
SO 31124-8-1/4
SO 31124-8-1/4
MATNR
Mat.-Nr.
168.1161.170
168.1161.170
DK
d
8.00
8.00
mm
G
Thread G
G1/4
G1/4
BAR
Working pressure (PN)
10
bar
M
Thread M
M12 x 1
M12 x 1
SW1
14
14
mm
SW2
13
13
mm
L
38.5
38.5
mm
D1
19.0
19.0
mm
D2
19.5
19.5
mm
IK
i
10
10
mm
TK
t
3.5
3.5
mm
ZK
z
15.5
15.5
mm
EK
e
4.8
4.8
mm
KG
Weight kg/100
0.846
0.846
kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求