SO 33621-8-A8-8 168.3600.080
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_33621.prj},{NB=SO 33621-8-A8-8 168.3600.080},{TYPE=SO 33621-8-A8-8},{MATNR=168.3600.080},{DK=8.00},{AD=8.00},{DK3=8.00},{BAR=10},{M=M12 x 1},{SW1=14},{SW2=10},{L1=27.5},{L2=25.0},{BK=16.0},{ZK=14.5},{EK=4.8},{KG=0.850},{WERKSTOFF=PA 6.6},{NDM=12.0},{P=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SERTO
Description
SO 33621 - Adjustable tee union
Bill of material
SO 33621-8-A8-8 168.3600.080
TYPE
Type
SO 33621-8-A8-8
SO 33621-8-A8-8
MATNR
Mat.-Nr.
168.3600.080
168.3600.080
DK
d
8.00
8.00
mm
AD
Ad
8.00
8.00
mm
DK3
d3
8.00
8.00
mm
BAR
Working pressure (PN)
10
bar
M
Thread M
M12 x 1
M12 x 1
SW1
14
14
mm
SW2
10
10
mm
L1
27.5
27.5
mm
L2
25.0
25.0
mm
BK
b
16.0
16.0
mm
ZK
z
14.5
14.5
mm
EK
e
4.8
4.8
mm
KG
Weight kg/100
0.850
0.850
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 32621 - Adjustable elbow union
SERTO
11.03.2024
SO 31300 RED - Tube stub reduced
SERTO
11.03.2024
SO 31300 - Tube stub
SERTO
11.03.2024
SO CV 33B21 - Taper seat non-return valve
SERTO
11.03.2024
SO 32021 - Elbow union
SERTO
11.03.2024
SO 31821 - Adjustable reduction union
SERTO
11.03.2024
SO 50503 - Hose nozzle
SERTO
11.03.2024
SO 30020 - Union nut knurled
SERTO
11.03.2024
Fittings Mod. 6442
Camozzi
16.05.2024
SO 31600 - Adjustable male adaptor
SERTO
11.03.2024
SO 31221 - Female adaptor union
SERTO
11.03.2024
SO 31624 OR - Adjustable male adaptor with O-Ring seal (NBR)
SERTO
11.03.2024
SO 31021 - Straight union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求