SO NV 01A21-8 258.7100.080
SERTO
Valves
Valves brass G
Powered by
CAD模型選擇
{serto/12_ventile/02_ventile_messing_g/so_nv_01a21.prj},{NB=SO NV 01A21-8 258.7100.080},{TYPE=SO NV 01A21-8},{MATNR=258.7100.080},{DK=8.00},{BAR=50},{G=G1/4},{G1X=13.157},{SW1=14},{SW2=14},{SW3=19},{L=70.5},{D=26.0},{H=47.0},{B=16.5},{BNDM=16.0},{F=10.0},{ZK=51.0},{EK=5.0},{KKVK=5.5},{KG=15.000},{X1=19.0},{X2=17.0},{WERKSTOFF=CW617N (Messing)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21 - Regulating valve
Bill of material
SO NV 01A21-8 258.7100.080
TYPE
Type
SO NV 01A21-8
SO NV 01A21-8
MATNR
Mat.-Nr.
258.7100.080
258.7100.080
DK
8.00
8.00
mm
BAR
Working pressure (PN)
50
bar
G
Thread G
G1/4
G1/4
SW1
14
14
mm
SW2
14
14
mm
SW3
19
19
mm
L
70.5
70.5
mm
D
26.0
26.0
mm
H
47.0
47.0
mm
B
16.5
16.5
mm
F
10.0
10.0
mm
ZK
51.0
51.0
mm
EK
5.0
5.0
mm
KKVK
5.5
5.5
l/min
KG
Weight kg/100
15.000
15.000
kg
X1
Länge Mutter
19.0
19.0
mm
X2
Durchmesser Mutter
17.0
17.0
mm
WERKSTOFF
Material
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 03621 T - Adjustable tee union
SERTO
11.03.2024
SO 02621 - Adjustable elbow union
SERTO
11.03.2024
SO 03621 L - Adjustable L union
SERTO
11.03.2024
SO 00030 - Female adaptor
SERTO
11.03.2024
SO 02721 - Panel mount elbow union max. panel thickness 5 mm
SERTO
11.03.2024
SO 01021 RED - Straight reduction union
SERTO
11.03.2024
SO 01521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO NV 51A21 - Regulating valve
SERTO
30.04.2024
SO PV 08E01 - Total-flow cock with cone seat connection 60°
SERTO
11.03.2024
SO 54021 - Cross union
SERTO
11.03.2024
BRTW - Ball Valves - Brass, High Flow Rate, PT Tapped / PT Tapped
Misumi
08.06.2021
SO NV 01C21 - Fine regulating valve
SERTO
11.03.2024
SO NV 41A40 - Regulating valve with male adaptor SO 40040
SERTO
30.04.2024
SO NV 32A21 - Regulating valve
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求