Q51 N06PN-LW6 (8/6) C56.4652.060
SERTO
Quick-disconnect couplings
Quick coupling inox series 51
Powered by
CAD模型選擇
{serto/14_schnellkupplungen/02_serie51/q51_n_pn.prj},{NB=Q51 N06PN-LW6 (8/6) C56.4652.060},{TYPE=Q51 N06PN-LW6 (8/6)},{MATNR=C56.4652.060},{LW=6},{BAR=100},{DN=6},{L=32.0},{D=7.5},{BK=17.0},{EK=4.0},{KG=0.700},{WERKSTOFF=1.4571 (Edelstahl)},{Y1=0},{X2=5.0},{Y2=6.5},{Z2=4.0},{Y3=9.0},{Z3=6.4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SERTO
Description
Q51 N..PN - Nipple with hose nozzle no shut-off
Bill of material
Q51 N06PN-LW6 (8/6) C56.4652.060
TYPE
Type
Q51 N06PN-LW6 (8/6)
Q51 N06PN-LW6 (8/6)
MATNR
Mat.-Nr.
C56.4652.060
C56.4652.060
LW
6
6
mm
BAR
Working pressure (PN)
100
100
mm
DN
6
6
mm
L
32.0
32.0
mm
D
7.5
7.5
mm
BK
b
17.0
17.0
mm
EK
e
4.0
4.0
mm
KG
Weight kg/100
0.700
0.700
kg
WERKSTOFF
Material
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求