Q51 N06VM-1/4 OR C58.5452.270
SERTO
Quick-disconnect couplings
Quick coupling inox series 51
Powered by
CAD模型選擇
{serto/14_schnellkupplungen/02_serie51/q51_n_vm.prj},{NB=Q51 N06VM-1/4 OR C58.5452.270},{TYPE=Q51 N06VM-1/4 OR},{MATNR=C58.5452.270},{G=G1/4},{G1X=13.157},{BAR=100},{DN=6},{SW=19},{L=40.0},{IK=10.0},{ZK=17.0},{ORING=11.1x1.78},{EK=6.0},{KG=3.520},{OR1=11.10},{OR2=1.78},{WERKSTOFF=1.4571 (Edelstahl)},{X3=13.200},{Y3=9.0},{Z3=6.4},{Y2=17.8},{X1=2.0},{X2=10.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SERTO
Description
Q51 N..VM - Nipple with male thread with Conovor O-ring seal (FKM), shut-off
Bill of material
Q51 N06VM-1/4 OR C58.5452.270
TYPE
Type
Q51 N06VM-1/4 OR
Q51 N06VM-1/4 OR
MATNR
Mat.-Nr.
C58.5452.270
C58.5452.270
G
Thread G
G1/4
G1/4
BAR
Working pressure (PN)
100
100
bar
DN
6
6
SW
19
19
mm
L
40.0
40.0
mm
IK
i
10.0
10.0
mm
ZK
z
17.0
17.0
mm
ORING
O-Ring
11.1x1.78
11.1x1.78
EK
e
6.0
6.0
mm
KG
Weight kg/100
3.520
3.520
kg
WERKSTOFF
Material
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求