AD HRC 50-1/4-3/8 TAD.5100.106
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_hrc_50.prj},{NB=AD HRC 50-1/4-3/8 TAD.5100.106},{TYPE=AD HRC 50-1/4-3/8},{MATNR=TAD.5100.106},{G=G1/4},{GX=13.157},{G2=G3/8},{G2X=16.662},{BAR=400},{SW=22},{L=29.0},{IK1=9.0},{IK2=9.5},{EK=11.4},{KG=5.750},{WERKSTOFF=1.4571 (Edelstahl)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SERTO
Description
AD HRC 50 - Hexagonal threaded socket G reduced
Bill of material
AD HRC 50-1/4-3/8 TAD.5100.106
TYPE
Type
AD HRC 50-1/4-3/8
AD HRC 50-1/4-3/8
MATNR
Mat.-Nr.
TAD.5100.106
TAD.5100.106
G
Thread G
G1/4
G1/4
G2
Thread G
G3/8
G3/8
BAR
Working pressure (PN)
400
400
bar
SW
22
22
mm
L
29.0
29.0
mm
IK1
i1
9.0
9.0
mm
IK2
i2
9.5
9.5
mm
EK
e
11.4
11.4
mm
KG
Weight kg/100
5.750
5.750
kg
WERKSTOFF
Material
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求