目錄: Servomech
Created: 30.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Servomech
BSA 10.. C100CC. RH. BA.
Servomech
Linearmech linear actuators
Linear actuators Series ATL / BSA
Electric cylinder BSA10
Powered by
CAD模型選擇
{servomech/linearmech/atl_bsa/bsa10/bsa10_asmtab.prj},{NB=BSA 10.. C100CC. RH. BA.},{IDNR=BSA 10},{CORSA=100},{FC=3},{MOTORE=0},{RHLH=1},{ROT=0},{SP=2},{FA=4},{PPATH=bsa10_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Servomech
Description
BSA 10 - Linear actuators
Bill of material
BSA 10.. C100CC. RH. BA.
CORSA
Stroke
C100
C150
C200
C250
C300
C400
C500
C100
C150
C200
C250
C300
C400
C500
FC
Magnetic stroke end switches
NO
FCE
FCM
NO
FCE
FCM
MOTORE
Motor type
DC motor
1-phase motor
3-phase motor
DC motor with BRAKE
1-phase motor with BRAKE
3-phase motor with BRAKE
DC motor with ENCODER
DC motor
1-phase motor
3-phase motor
DC motor with BRAKE
1-phase motor with BRAKE
3-phase motor with BRAKE
DC motor with ENCODER
RHLH
Motor mounting
DESTRO
SINISTRO
DESTRO
SINISTRO
ROT
Attachment position
STANDARD
RPT 90
STANDARD
RPT 90
SP
Rear bracket
NO
YES
NO
YES
FA
Front attachment
BA
ROE
FO
TS
BA
ROE
FO
TS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求