目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SFS SC3/25-PH2-4,8X35 Selfdrilling fastener for wood on metal
SFS
Roofing & Cladding
Produktbezogen Index
SC3
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/sc3/sc3.prj},{NB=SFS SC3/25-PH2-4,8X35},{CNSORDERNO=SC3/25-PH2-4,8X35},{MATNR=1071241},{TYP=SC3},{KOPF= Countersunk head},{TEXT1=Selfdrilling fastener for wood on metal},{TEXT2=Carbon steel},{KL=25mm},{VD=3mm},{MAT=Carbon steel},{L=35},{D1=9.5},{D2=4.8},{D3=3.43},{GW=3.550},{P=1.590}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SFS
Description
SC3 - Selfdrilling fastener for wood on metal
Bill of material
SFS SC3/25-PH2-4,8X35 Selfdrilling fastener for wood on metal
CNSORDERNO
Description
SC3/25-PH2-4,8X35
SC3/25-PH2-4,8X35
TYP
Type
SC3
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
Selfdrilling fastener for wood on metal
TEXT2
Text Line 2 (Product)
Carbon steel
KL
Clamping range
25mm
25mm
VD
Drilling capacity
3mm
MAT
Material
Carbon steel
L
Length
35
35
mm
D1
Head diameter
9.5
mm
D2
Diameter
4.8
mm
GW
Mass
3.550
3.550
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求