SFS FN 371 153571 Blechschraube DIN 968 Stahl einsatzgehärtet verzinkt blau ST4.2x9.5-C-Z
SFS Group Schweiz AG
6 Blech-/Bohrschrauben Stahl
Sheet metal screws
DIN 968 C-Z
Steel
Powered by
CAD模型選擇
{sfs_unimarket/blech_bohrschrauben_stahl/blechschrauben/din_968_c_z/st/din_968_c_z_a2k_fn371.prj},{NB=SFS FN 371 153571 Blechschraube DIN 968 Stahl einsatzgehärtet verzinkt blau ST4.2x9.5-C-Z},{ARTNR=153571},{WERKSTOFF=Stahl einsatzgehärtet },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=371},{GG=4.2},{D=4.2},{D3=3.100},{P=1.400},{L=9.5},{DK=10.000},{K=3.050},{DA=4.900},{A=1.400},{C=1.100},{R=0.200},{RF=5.800},{RN=2},{MZ=4.300},{Y=3.700},{NM=9.500},{LD=10.300},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 968 C-Z - FN 371 - verzinkt blau - Cross recessed pan head tapping screws with collar
Bill of material
SFS FN 371 153571 Blechschraube DIN 968 Stahl einsatzgehärtet verzinkt blau ST4.2x9.5-C-Z
ARTNR
Order number
153571
153571
WERKSTOFF
Material
Stahl einsatzgehärtet
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
100
SFSNR
SFS - Nr.
371
D
Nominal thread diameter
4.2
4.2
mm
D3
Nominal core diameter
3.100
3.100
mm
P
Pitch of bolt
1.400
1.400
mm
L
Nominal length
9.5
9.5
mm
DK
Head diameter
10.000
10.000
mm
K
Head height
3.050
3.050
mm
A
Distance from head bottom side to last full convolution
1.400
1.400
mm
C
Max collar heigth
1.100
1.100
mm
R
Radius
0.200
0.200
mm
RF
Head-Radius
5.800
5.800
mm
MZ
Wing diameter of cross recesses
4.300
4.300
mm
Y
Help dimensions
3.700
3.700
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求