SFS FN 299 292220 Schrauben ISO 7380 Stahl 8.8 verzinkt blau M4x35
SFS Group Schweiz AG
1 Innenantrieb Stahl
diverse_formen_innensechskant
ISO 7380
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/diverse_formen_innensechskant/iso_7380/st/iso_7380_s8_8_a2k_fn299.prj},{NB=SFS FN 299 292220 Schrauben ISO 7380 Stahl 8.8 verzinkt blau M4x35},{ARTNR=292220},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=299},{D=4.000},{D3=3.141},{P=0.700},{L=35.000},{A1=1.400},{DA=4.700},{DK=7.600},{K=2.200},{R=0.200},{A=3.950},{T=1.660},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7380 - FN 299 - 8.8, verzinkt blau - Flachkopfschrauben mit Innensechsrund
Bill of material
SFS FN 299 292220 Schrauben ISO 7380 Stahl 8.8 verzinkt blau M4x35
ARTNR
Artikelnummer
292220
292220
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
500
500
SFSNR
SFS - Nr.
299
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Pitch of bolt
0.700
0.700
mm
L
Nominal length
35.000
35.000
mm
A1
Distance from the last full form thread to the bearing face
1.400
1.400
mm
DA
Transition diameter
4.700
4.700
mm
DK
Head diameter
7.600
7.600
mm
K
Head height
2.200
2.200
mm
R
Transition radius under head
0.200
0.200
mm
A
Torx outer diameter
3.950
3.950
mm
T
Torx depth
1.660
1.660
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求