SFS FN 135 118862 Gewindestift DIN 913 Stahl 45 H verzinkt blau M6x50
SFS Group Schweiz AG
1 Innenantrieb Stahl
gewindestifte_innensechskant
DIN 913
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/gewindestifte_innensechskant/din_913/st/din_913_a2k_fn135.prj},{NB=SFS FN 135 118862 Gewindestift DIN 913 Stahl 45 H verzinkt blau M6x50},{ARTNR=118862},{WERKSTOFF=Stahl},{GUETE=45 H},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=135},{D=6.000},{D3=4.773},{P=1.000},{L=50.000},{DP=4.000},{S=3.000},{T=3.500},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 176
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set screws with flat point
Bill of material
SFS FN 135 118862 Gewindestift DIN 913 Stahl 45 H verzinkt blau M6x50
ARTNR
Artikelnummer
118862
118862
WERKSTOFF
Material
Stahl
GUETE
Quality
45 H
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
100
100
SFSNR
SFS - Nr.
135
D
Nominal thread diameter
6.000
6.000
mm
D3
Nominal core diameter
4.773
4.773
mm
P
Pitch of bolt
1.000
1.000
mm
L
Nominal length
50.000
50.000
mm
DP
Durchmesser der Kegelkuppe
4.000
4.000
mm
S
Width accross flats
3.000
3.000
mm
T
Depth of the driving feature
3.500
3.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
25.09.2023
DIN 913 (ISO 4026) - FN 133 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
25.09.2023
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 439 B (ISO 4035) - FN 148 - 4, verzinkt blau - Hexagon thin nuts, form ...
SFS Group Schweiz AG
25.09.2023
DIN 9021 (ISO 7093) - FN 514 - verzinkt blau - Washer with outside diameter...
SFS Group Schweiz AG
25.09.2023
4995 - fischer Einschlaganker Stahl verzinkt EA II
SFS Group Schweiz AG
25.09.2023
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
25.09.2023
DIN 6885-1 A - FN 593 - blank - Parallel keys, deep pattern
SFS Group Schweiz AG
25.09.2023
DIN 914 (ISO 4027) - FN 131 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
25.09.2023
BN 4723 - Hex socket set screws with flat point (ISO 4026; DIN 913), A4, st...
Bossard Catalog
26.01.2023
TH113 - Screws with hexagon socket, DIN 913 / ISO 4025
Märkische Stanz-Partner
31.08.2021
ISO 4026 - Steel 45 H zinc-plated
Böllhoff
26.10.2021
BN 1424 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45...
Bossard Catalog
13.11.2023
07165 - Grub screws with flat point hexagon socket DIN EN ISO 4026
norelem
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求