SFS FN 178 125361 Sechskantmutter DIN 982 Stahl 8 verzinkt blau M10
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 982
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_982/st/din_982_a2k_fn178.prj},{NB=SFS FN 178 125361 Sechskantmutter DIN 982 Stahl 8 verzinkt blau M10},{ARTNR=125361},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=178},{NENN=M10},{D=10.000},{D1=8.376},{P=1.500},{DA=10.800},{M=11.500},{M1=8.040},{S=17.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 982 (ISO 7040) - FN 178 - 8, verzinkt blau - Prevailing torque type hexagon nuts with non-metalic insert, high type
Bill of material
SFS FN 178 125361 Sechskantmutter DIN 982 Stahl 8 verzinkt blau M10
ARTNR
Artikelnummer
125361
125361
WERKSTOFF
Material
Stahl
GUETE
Quality
8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
500
500
SFSNR
SFS - Nr.
178
NENN
Identification
M10
M10
D
Nominal thread diameter
10.000
10.000
mm
D1
Core thread diameter
8.376
8.376
mm
P
Pitch of bolt
1.500
1.500
mm
DA
Diameter of the countersink
10.800
10.800
mm
M
Overall hight
11.500
11.500
mm
M1
Wrenching height
8.040
8.040
mm
S
Width accross flats
17.000
17.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求