SFS FN 8299 336005 Sechskantmutter DIN 439 rostfreier Stahl rostfrei A2 BM12x1.5
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 439 B
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_439_b/rs/din_439_b_a2_fn8299.prj},{NB=SFS FN 8299 336005 Sechskantmutter DIN 439 rostfreier Stahl rostfrei A2 BM12x1.5},{ARTNR=336005},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=8299},{NENN1=M12x1.5},{D=12.000},{D1=10.376},{P=1.500},{M=6.000},{S=19.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 439 B (ISO 4035) - FN 8299 - rostfrei A2 - Hexagon thin nuts, form B
Bill of material
SFS FN 8299 336005 Sechskantmutter DIN 439 rostfreier Stahl rostfrei A2 BM12x1.5
ARTNR
Artikelnummer
336005
336005
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
100
100
SFSNR
SFS - Nr.
8299
D
Nominal thread diameter
12.000
12.000
mm
D1
Core thread diameter
10.376
10.376
mm
P
Pitch of bolt
1.500
1.500
mm
M
Overall hight
6.000
6.000
mm
S
Width accross flats
19.000
19.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求