SFS FN 432 138722 Vierkantmutter DIN 562 rostfreier Stahl rostfrei A2 M4
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 562
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_562/rs/din_562_a2_fn432.prj},{NB=SFS FN 432 138722 Vierkantmutter DIN 562 rostfreier Stahl rostfrei A2 M4},{ARTNR=138722},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=432},{NENN=M4},{D=4.000},{D1=3.242},{P=0.700},{M=2.200},{S=7.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 562 - FN 432 - rostfrei A2 - Square thin nuts
Bill of material
SFS FN 432 138722 Vierkantmutter DIN 562 rostfreier Stahl rostfrei A2 M4
ARTNR
Artikelnummer
138722
138722
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
1000
1000
SFSNR
SFS - Nr.
432
NENN
Identification
M4
M4
D
Nominal thread diameter
4.000
4.000
mm
D1
Core thread diameter
3.242
3.242
mm
P
Pitch of bolt
0.700
0.700
mm
M
Overall hight
2.200
2.200
mm
S
Width accross flats
7.000
7.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求