RNFM1H-470R-EP-5 J2NSRA
Sumitomo Heavy Industries, Ltd. PTC Group
HYPONIC Gearmotor
Solid Shaft/Flange Mount Type (RNFM)
Premium-Efficiency, 3-Phase Motor
Powered by
CAD模型選擇
{shi_std/hiponic_neo_series/solid_shaft_rnfm/premium_efficiency_3_phase_motor_old/right_shaft_asmtab.prj},{NB=RNFM1H-470R-EP-5_J2NSRA},{MCVIS=1.1kW},{R=5},{BRAKE=No},{APS=J : JIS (Japan)},{V=2 : 200, 50},{E=Indoor type},{K=Q},{P=R},{D=A},{R1='5','7.5','10','15','20','30','40','50','60','80','100','120','150','200','240'},{TREE=R},{VER=2},{PPATH=../premium_efficiency_3_phase_motor/right_shaft_asmtpl.prj},{ORX=_J2NS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
Right Shaft
Bill of material
RNFM1H-470R-EP-5_J2NSRA
MCVIS
Motor Capacity
1.1kW
1.1kW
R
Ratio
5
7.5
10
15
20
30
40
50
60
80
100
120
150
200
240
5
7.5
10
15
20
30
40
50
60
80
100
120
150
200
240
FRAME
Frame Selector
470
470
BRAKE
Brake
No
Yes
No
Yes
V
Voltage
2 : 200, 50
4 : 400, 50
9 : Others
2 : 200, 50
4 : 400, 50
9 : Others
E
Environment
Indoor type
Outdoor type
Indoor type
Outdoor type
K
Kind of terminal box
Resin
Resin
P
Position for terminal box
R
L
T
B
R
L
T
B
D
Direction for drawer
A
B
C
D
A
B
C
D
CNSORDERNO
Order Code
RNFM1H-470R-EP-5_J2NSRA
RNFM1H-470R-EP-5_J2NSRA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求