ZNHM02-1280-100 J2NQLA
Sumitomo Heavy Industries, Ltd. PTC Group
PREST NEO Gearmotor
Foot Mount Type (ZNHM)
Powered by
CAD模型選擇
{shi_std/prest_neo/with_angle_type_znhm/wat_asmtab.prj},{NB=ZNHM02-1280-100_J2NQLA},{IDNR=},{TYP=ZNHM},{MC=0.2kW},{RATIO=100},{RATIOX='100','120','160','200'},{FN=1280},{BRAKE=No},{APS=J : JIS (Japan)},{APSX='J : JIS (Japan)','J : JIS (Japan)','E : For Europe','E : For Europe','F : For S.E Asia','F : For S.E Asia','C : For China','C : For China','G : For Russia','G : For Russia'},{V=2 : 200/220, 50/60},{E=Indoor type},{K=Q},{P=L},{D=A},{PPATH=../3_phase_motor/parts/wat_asmtpl.prj},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
3-Phase Motor
Bill of material
ZNHM02-1280-100_J2NQLA
MC
Motor capacity
0.2kW
0.2kW
RATIO
Ratio
100
120
160
200
100
120
160
200
FN
Frame number
1280
1280
BRAKE
Brake
No
Yes
No
Yes
V
Voltage
2 : 200/220, 50/60
4 : 400/440, 50/60
9 : Others
2 : 200/220, 50/60
4 : 400/440, 50/60
9 : Others
E
Environment
Indoor type
Outdoor type
Indoor type
Outdoor type
K
Kind of terminal box
Q (Resin)
S (Steel)
T (Steel, Option)
Q (Resin)
S (Steel)
T (Steel, Option)
P
Position for terminal box
L
R
T
B
L
R
T
B
D
Direction for drawer
A
B
C
D
A
B
C
D
CNSORDERNO
Order number
ZNHM02-1280-100_J2NQLA
ZNHM02-1280-100_J2NQLA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求