目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
SK0315A-06AA
SHINDENGEN MECHATRONICS
For Japan
OPEN FRAME
Powered by
CAD模型選擇
{shindengen/for_japan/open_frame/open_frame_0315_asmtab.prj},{NB=SK0315A-06AA},{IDNR=},{S=SK0315A},{CVDC=06AA},{PPATH=assembly/open_frame_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
SK0315A
Bill of material
SK0315A-06AA
CNSORDERNO
Order Number
SK0315A-06AA
S
Size
SK0315A
CVDC
Coil voltage at 100% duty cycle
6V
12V
24V
48V
6V
12V
24V
48V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求