N 530D31 Schaltaktor 4x6A(0)
Siemens Building Technologies EUROPEAN Portfolio
Building automation systems
Desigo
Room automation
Desigo room automation (BACnet)
DIN rail mounted actuators with KNX PL-Link
N 530D31
Powered by
CAD模型選擇
{siemens_bt_eu/gebaeudeautomationssysteme/desigo/raumautomation/desigoraumautomationbacnet/reiheneinbauaktorenmitknxpllink/n530d31/n_530d31_5wg1530_1db31.prj},{NB=N 530D31 Schaltaktor 4x6A(0)},{SA810ID03=5WG1530-1DB31},{SA700ID05=72.0},{SA700ID06=61.0},{SA700ID07=90.0},{SA700ID08=0.240},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/06/87/a6v11168994.png},{SA300ID03=N 530D31},{SA700ID04=N 530D31 Schaltaktor 4x6A},{BUSPROTOKOLL=KNX},{LINK=http://www.siemens.com/gamma-td?ssn=5WG1530-1DB31},{SA810ID04=5WG1530-1DB31},{SA810ID06=7612914108517},{SA810ID10=Schaltaktor 4 x AC 230 V, 6 AX, C-Last},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 530D31_5WG1530-1DB31
Bill of material
N 530D31 Schaltaktor 4x6A(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
../../_pool_/06/87/a6v11168994.png
../../_pool_/06/87/a6v11168994.png
LODLEVEL
Level of detail
Low
Low
SA300ID03
Type (ASN)
N 530D31
N 530D31
SA700ID04
Product feature
N 530D31 Switch actuator 4x6A
N 530D31 Switch actuator 4x6A
SA700ID05
Width
72.0
72.0
mm
SA700ID06
Depth
61.0
61.0
mm
SA700ID07
Height
90.0
90.0
mm
SA700ID08
mass (net)
0.240
0.240
kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1530-1DB31
SA810ID03
Manufacturer’s reference number
5WG1530-1DB31
5WG1530-1DB31
SA810ID04
Datanorm number
5WG1530-1DB31
5WG1530-1DB31
SA810ID06
GTIN number
7612914108517
7612914108517
SA810ID10
Description text
Switch actuator 4 x AC 230 V, 6 AX, C-load
Switch actuator 4 x AC 230 V, 6 AX, C-load
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求