183926
Sikla
Simotec
Structural Elements 100
Powered by
CAD模型選擇
{sikla/simotec/traegersystem_100/qko_100_bg_asmtab.prj},{NB=1839261000(ANK=1 ANKT=0 FV=0 KM=1 KMT=0 SP=0 HUB=0 LODLEVEL=400)},{TYP=QKO 100 x 1000},{LODLEVEL=400},{LOLD=1000},{LOLDIMIN=601.000},{L=1000},{G=24.05},{VERP=1},{ARTNR=183926},{VERS=1.000},{CNSSORT=242},{ANK=1},{ANKT=0},{FV=0},{KM=1},{KMT=0},{SP=0},{HUB=0},{ANKBZ=12/15/35/110},{ANKVMZ=VMZ-A M12-25/125},{PPATH=assemblies/qko_100_bg_asmtpl.prj},{CNSSUBPART=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Sikla
Description
Joining Beam Bracket QKO 100 - Joining Beam Bracket QKO 100
Bill of material
183926
TYP
Type
QKO 100 x 1000
QKO 100 x 1000
LODLEVEL
LOD Level
400
300
400
300
L
Length L
mm
Enter value for L
Length L
mm
cm
inch
ft
確定
G
Weight
24.05
24.05
kg
VERP
Qty. Packing
1
Stück
ARTNR
Part No.
183926
183926
VERS
1.000
1.000
mm
CNSSORT
Sorting key
242
ANK
Anchor fastening
Without anchor
With anchor
Without anchor
With anchor
ANKT
Type of anchor
-
-
FV
Bracket Plates
Without Bracket Plates
Bracket Plates FV 100/120
Without Bracket Plates
Bracket Plates FV 100/120
KM
Clamp mounting
Without clamp
With clamp
Without clamp
With clamp
KMT
For flange width
-
-
SP
Clamping range
0.000
-1000000015047466200000000000000.000
0.000
-1000000015047466200000000000000.000
mm
HUB
Carrier height
0.000
-1000000015047466200000000000000.000
0.000
-1000000015047466200000000000000.000
mm
CNSSUBPART
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求