目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF QJ 303 N2MA
SKF
Bearings units and housings
Ball bearings
Angular contact ball bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/angular_contact_ball_bearings/baq_001.prj},{NB=SKF_QJ 303 N2MA},{DESIGNATION=QJ 303 N2MA},{DD=17.000},{D=47.000},{B=14.000},{DD1=27.700},{D1=36.300},{AA=22},{HH=3.500},{BB=4.500},{R0=0.5},{R12=1.000},{PITCH=32.000},{DW=8.731},{ALPHA=35},{DDAMIN=22.6},{DAMAX=41.4},{RAMAX=1},{LOAD1=23.4},{LOAD2=15},{LOAD3=0.64},{SPEED1=},{SPEED2=28000},{A=0.00087},{E=0.95},{X1=1},{X=0.6},{X0=1},{Y0=0.58},{Y1=0.66},{Y2=1.07},{II=1.000},{Z=9.000},{MASS=0.14},{BEARING=QJ 303 N2MA},{POPULAR=},{DESIGN=fpcbb},{SUPPRESS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 126
HELP_VARIABLE
Company
SKF
Description
BAQ_001 - Angular contact ball bearings, four-point contact ball bearings
Bill of material
SKF_QJ 303 N2MA
DESIGNATION
Designation
QJ 303 N2MA
QJ 303 N2MA
DD
d - Bore diameter
17.000
17.000
mm
D
D - Outside diameter
47.000
47.000
mm
B
B - Width
14.000
14.000
mm
LOAD1
C - Basic dynamic load rating
23.4
23.4
kN
LOAD2
C0 - Basic static load rating
15
15
kN
LOAD3
Pu - Fatigue load limit
0.64
0.64
kN
SPEED2
Limiting speed
28000
28000
r/min
BEARING
Designation bearing
QJ 303 N2MA
QJ 303 N2MA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求