目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF 6304-2Z/VA228
SKF
Bearings units and housings
Engineered products
High temperature bearings and bearing units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/engineered_products/high_temperature_bearings_and_bearing_units/bb1_501.prj},{NB=SKF_6304-2Z/VA228},{DESIGNATION=6304-2Z/VA228},{DD=20.000},{D=52.000},{B=15.000},{DD1=30.350},{D1=41.550},{D2=44.710},{R12=1.100},{PITCH=36.000},{DW=9.525},{DDAMIN=27},{DDAMAX=30.3},{DAMAX=45},{RAMAX=1},{LOAD1=16.800},{LOAD2=7.800},{SPEED2=250},{T=350},{Z=7.000},{II=1.000},{MASS=0.150},{BEARING=6304-2Z/VA228},{SEALING=Shield on both sides},{POPULAR=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 123
HELP_VARIABLE
Company
SKF
Description
BB1_501 - Deep groove ball bearings, single row, for high temperature applications
Bill of material
SKF_6304-2Z/VA228
DESIGNATION
Bearing designation
6304-2Z/VA228
6304-2Z/VA228
DD
d - Bore diameter
20.000
20.000
mm
D
D - Outside diameter
52.000
52.000
mm
B
B - Width
15.000
15.000
mm
LOAD1
C - Basic dynamic load rating
16.800
16.800
kN
LOAD2
C0 - Basic static load rating
7.800
7.800
kN
SPEED2
Speed rating - Limiting speed
250
250
r/min
T
T max. - Limiting temperature
350
350
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求