目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF 6220/C3VL0241
SKF
Bearings units and housings
Engineered products
INSOCOAT ® bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/engineered_products/insocoat_bearings/bb1_503.prj},{NB=SKF_6220/C3VL0241},{DESIGNATION=6220/C3VL0241},{DD=100.000},{D=180.000},{B=34.000},{DD1=124.800},{D1=154.750},{D2=160.000},{R12=2.100},{R12X=2.1},{PITCH=140.000},{DW=25.400},{DDAMIN=112},{DDAMAX=},{DAMIN=165},{DAMAX=168},{RAMAX=2},{LOAD1=127.000},{LOAD2=93.000},{LOAD3=3.350},{SPEED1=7500},{SPEED2=4800},{Z=10.000},{II=1.000},{MASS=3.15},{POPULAR=Yes},{N2=},{SUPPRESS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 39
HELP_VARIABLE
Company
SKF
Description
BB1_503 - INSOCOAT deep groove ball bearings, single row
Bill of material
SKF_6220/C3VL0241
DESIGNATION
Bearing designation
6220/C3VL0241
6220/C3VL0241
DD
d - Bore diameter
100.000
100.000
mm
D
D - Outside diameter
180.000
180.000
mm
B
B - Width
34.000
34.000
mm
LOAD1
C - Basic dynamic load rating
127.000
127.000
kN
LOAD2
C0 - Basic static load rating
93.000
93.000
kN
LOAD3
Pu - Fatigue load limit
3.350
3.350
kN
SPEED1
Speed rating - Reference speed
7500
7500
r/min
SPEED2
Speed rating - Limiting speed
4800
4800
r/min
N2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求