目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF GEH 80 ESL-2LS
SKF
Bearings units and housings
Plain bearings
Spherical plain bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/plain_bearings/spherical_plain_bearings/blr_001_101.prj},{NB=SKF_GEH 80 ESL-2LS},{DESIGNATION=GEH 80 ESL-2LS},{DD=80.000},{D=130.0000},{B=75.000},{C=50.000},{I=14.000},{DK=115.000},{DD1=0.000},{BB=9.500},{BB1=9.500},{M=5.000},{R1=1.000},{R2=1.000},{DDAMIN=87.2},{DDAMAX=87.2},{DAMIN=112.9},{DAMAX=123.5},{RA=1.00},{RB=1.00},{LOAD1=490.000},{LOAD2=2450.000},{K=100},{K0=500},{KM=330},{MASS=4.100},{PPATH=parts/blr_001_101_asmtpl.prj},{BEARING=},{LUBRICATION=Relubrication required},{XXSEAL=Seal on both sides},{XXDESIGN=Steel/steel heavy-duty},{POPULAR=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 478
HELP_VARIABLE
Company
SKF
Description
BLR_001_101 - Radial spherical plain bearings
Bill of material
SKF_GEH 80 ESL-2LS
DESIGNATION
Bearing designation
GEH 80 ESL-2LS
GEH 80 ESL-2LS
DD
d - Bore diameter
80.000
80.000
mm
D
D - Outer diameter
130.0000
130.0000
mm
B
B - Overall width
75.000
75.000
mm
C
C - Width of outer ring
50.000
50.000
mm
I
α - Angle of tilt
14.000
14.000
°
LOAD1
C - Basic load ratings - Dynamic
490.000
490.000
kN
LOAD2
C0 - Basic load ratings - Static
2450.000
2450.000
kN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求