目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF HK 3016
SKF
Bearings units and housings
Roller bearings
Needle roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/needle_roller_bearings/bnd_001.prj},{NB=SKF_HK 3016},{DESIGNATION=HK 3016},{DESIGN=nrb_drawn_cup_1},{FW=30},{FWX=},{D=37.000},{C=16},{CX=},{C1=0.000},{R=0.8},{PITCH=32.5},{PITCHX=},{DW=2.500},{LW=11.300},{LOAD1=16.500},{LOAD1X=},{LOAD2=29.000},{LOAD2X=},{LOAD3=3.400},{LOAD3X=},{SPEED1=8000},{SPEED1X=},{SPEED2=9000},{SPEED2X=},{II=1},{IIX=},{Z=26},{ZX=},{MASS=0.0310},{MASSX=},{R12=0.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 160
HELP_VARIABLE
Company
SKF
Description
BND_001 - Drawn cup needle roller bearings
Bill of material
SKF_HK 3016
DESIGNATION
Bearing designation
HK 3016
HK 3016
FW
Fw - Diameter under rollers
30
30
mm
D
D - Outside diameter
37.000
37.000
mm
C
C - Width
16
16
mm
LOAD1
C - Basic dynamic load rating
16.500
16.500
kN
LOAD2
C0 - Basic static load rating
29.000
29.000
kN
LOAD3
Pu - Fatigue load limit
3.400
3.400
kN
SPEED1
Speed rating - Reference speed
8000
8000
r/min
SPEED2
Speed rating - Limiting speed
9000
9000
r/min
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求