FHE-0318
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/sm_fhe.prj},{NB=FHE-0318},{PARTID=9379},{PARTNBR=FHE-0318},{DS=snh},{RS=32622},{GY=15544},{AD=3.187},{MAT=},{RINGTYPE=Internal},{NBROFTURNS=1},{GD=3.325},{GDT=(+.013/-.000)},{GW=0.104},{GWT=(+.006/-.000)},{RD=3.357},{DT=(+.030/-.000)},{RT=0.095},{TT=(+/-.003)},{RRW=0.237},{RRWT=(+/-.005)},{CRIMP=No},{UNITS=standard},{GSO=50},{NE=Internal Constant Section Rings}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 89
HELP_VARIABLE
公司
Smalley
描述
FHE Rings - Internal Constant Section Rings
明細表
FHE-0318
PARTNBR
Smalley Part Number
FHE-0318
FHE-0318
AD
Housing Diameter
3.187
3.187
Inch
MAT
Material
Carbon Steel SAE 1060-1075
302 Stainless Steel
316 Stainless Steel
Carbon Steel SAE 1060-1075
302 Stainless Steel
316 Stainless Steel
RINGTYPE
Type of Ring
Internal
NBROFTURNS
Number of Turns
1
GD
Groove Diameter
3.325
3.325
Inch
GDT
Groove Diameter Tolerance
(+.013/-.000)
(+.013/-.000)
Inch
GW
Groove Width Min.
0.104
0.104
Inch
GWT
Groove Width Tolerance
(+.006/-.000)
(+.006/-.000)
Inch
RD
Ring Diameter
3.357
3.357
Inch
DT
Diameter Tolerance
(+.030/-.000)
(+.030/-.000)
Inch
RT
Ring Thickness
0.095
0.095
Inch
TT
Thickness Tolerance
(+/-.003)
(+/-.003)
Inch
RRW
Ring Radial Wall
0.237
0.237
Inch
RRWT
Ring Radial Wall Tolerance
(+/-.005)
(+/-.005)
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求