Y-J010B
SMC
actuators
linear_actuators
round_body_no_repairable
CJ2 Air cylinder
Accessories
Powered by
CAD模型選擇
{smc/actuators/linear_actuators/round_body_no_repairable/cj2/accessories/cj2_y-j.prj},{NB=Y-J010B(0)},{MODEL=Y-J010B},{PINMODEL=CD-J010},{BORE=10},{THREAD2=0},{A1=8},{LL=15.2},{L1=21},{MM=M4x0.7},{MM1=4},{MM2=0.7},{NDD9=3.3 -0.030/-0.060},{NDH10=3.3 +0.048/0},{NDH=3.3},{NX=3.2},{R1=8},{U1=10},{DD9=3.3 -0.030/-0.060},{D=3.0},{L=12.2},{M=1.2},{T=0.3},{CRIN=C-3.2 type for pivot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
CJ2_Y-J - Double Knuckle Joint
Bill of material
Y-J010B
MODEL
Model
Y-J010B
Y-J010B
BORE
Bore size
10
10
mm
THREAD2
Thread on/off
on
off
on
off
A1
8
8
mm
LL
15.2
15.2
mm
L1
21
mm
MM
M4x0.7
M4x0.7
NDD9
NDd9
3.3 -0.030/-0.060
3.3 -0.030/-0.060
NDH10
3.3 +0.048/0
3.3 +0.048/0
NX
3.2
3.2
mm
R1
8
8
mm
U1
10
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求