CJ2YB10-15Z
SMC
actuators
linear_actuators
round_body_no_repairable
CJ2 Air cylinder
Powered by
CAD模型選擇
{smc/actuators/linear_actuators/round_body_no_repairable/cj2/cj2y_z_asmtab.prj},{NB=CJ2YB10-15Z(0_0_0)},{BORE=10},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=15},{STDSTROKE=15,30,45,60,75,100,125,150},{SMAX1=400},{POS=0},{PORT=},{STOP=0},{BRACKET=},{RODB=},{MOUNTING=},{THREAD=0},{PPATH=cj2y_z/assembly/cj2y_z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
CJ2Y-Z/CDJ2Y-Z - Smooth Cylinder: Double Acting Single Rod
Bill of material
CJ2YB10-15Z
BORE
Bore size
10
10
mm
MOUNT
Mounting type
(B) Basic
(B) Basic
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
PORT
Head cover port location
(-) Perpendicular to axis
(R) Axial
(-) Perpendicular to axis
(R) Axial
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
BRACKET
Pivot bracket
N/A
N/A
RODB
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
MOUNTING
Auto switch mounting type
N/A
N/A
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求