MY3B-A25L1
SMC
actuators
rodless_actuators
MY3 Mechanically Jointed Rodless Cylinder
Accesories
Powered by
CAD模型選擇
{smc/actuators/rodless_actuators/my3/accessories/my3b-a.prj},{NB=MY3B-A25L1},{A=89},{B=9.5},{C=25},{E=2},{G=14.0},{H=37},{HG=7.4},{JJN=5},{JJK=4.13},{KK=7.5},{L=95},{LD=5.5},{LL=41.5},{LW=61},{M=8},{MMN=5},{MMK=4.13},{N=20.0},{NE=32.0},{NG=10},{NH=24.0},{NW=65},{PN=9.73},{PK=8.57},{PA=64},{PB=40},{PC=47.5},{PD=6.0},{PE=14.5},{PF=12.2},{PG=6.0},{Q=166},{QW=30},{T=10},{TT=9.0},{UU=47},{YW=62},{Z=178},{E1=20.1},{EC=29.8},{EC1=31.8},{EY=36.5},{EY1=41.0},{FC=51.5},{FC1=52.2},{H1=3.6},{S=46.7},{S1=67.3},{SD=25.2},{SD1=45.8},{T1=7},{T2=12},{TT1=1.4},{TU=28.5},{W=90},{D1=3.0},{D2=5},{J1=10},{J2=14},{AA=4.0},{AB=15.0},{AC=20.0},{AD=7.1},{AE=4.2},{AF=27.3},{AG=6.5},{AH=14.9},{AI=MIN},{AJ=10},{AK=23.4},{AK1=27.9},{AL=6},{AM=4.5},{AN=MIN},{ADJUSTER=L},{SIDE=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SMC
Description
MY3B-A - Stroke Adjuster for MY3B
Bill of material
MY3B-A25L1
BORE
Cylinder bore size
25
25
mm
ADJUSTER
Stroke adjusting unit
(L) With shock absorber for low load at both sides
(H) With shock aborber for high load at both sides
(L) With shock absorber for low load at both sides
(H) With shock aborber for high load at both sides
SIDE
Side
(1) Left
(2) Right
(1) Left
(2) Right
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求