10-CM2XB40-25Z
SMC
actuators
specialty_actuators
clean_room
linear_actuators
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/clean_room/linear_actuators/cm2/10_cm2x_z_asmtab.prj},{NB=10-CM2XB40-25Z(0_0_0)},{TYPE=10-},{BORE=40},{MOUNT=(B) Basic (Double-side bossed)},{MAGNET=},{THREAD1=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=},{STROKE=25},{STDSTROKE=25,50,75,100,125,150,200,250,300},{STDSTROKE2=50,75,100,125,150,200,250,300},{POS=0},{STOP=0},{RODT=},{THREAD2=0},{FT=0.0},{LT=0.0},{N=21.5},{N1=41.5},{S1=88},{S2=108.000},{PPATH=10_cm2x_z/assembly/10_cm2x_z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
CM2X-Z 10/11 - Clean Series Low Speed Cylinder
Bill of material
10-CM2XB40-25Z
TYPE
Clean Series
(10) Clean series (Relief type)
(11) Clean series (Vacuum suction type)
(21) Copper, fluorine and silicon-free + Low particulate generation (Relief type)
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
(10) Clean series (Relief type)
(11) Clean series (Vacuum suction type)
(21) Copper, fluorine and silicon-free + Low particulate generation (Relief type)
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(B) Basic (Double-side bossed)
(B) Basic (Double-side bossed)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
-
RODT
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求