HY-D040SUS
SMC
actuators
specialty_actuators
hygienic
HY/HYD Water Resistant Cylinders
Acessories
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/hygienic/hy_hyd/acessories/hy_d.prj},{NB=HY-D040SUS_BRACKET},{BORE=40},{PARTNO=HY-D040SUS},{WEIGHT=350},{L=25},{RR=12},{U=15},{CD=12},{CX=28},{CZ=52},{HYCZA=184},{HYCZB=196},{HYQZC=102.5},{HYQZD=114.5},{HYQZE=126.5},{HYQZF=138.5},{HYDQZC=117.5},{HYDQZD=129.5},{HYDQZE=141.5},{HYDQZF=153.5},{BOLT=M6 x 1 x 18L},{H1=55.000},{H2=10.000},{H3=14.000},{H4=38.000},{H5=27.000},{R1=7.500},{R2=5.500},{R3=12.000},{W1=4.000},{W2=4.500},{W4=49.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
HY-D - Double Clevis Bracket for HYC/HYQ
Bill of material
HY-D040SUS
BORE
Bore size
40
40
PARTNO
Bracket part no.
HY-D040SUS
HY-D040SUS
WEIGHT
Weight
350
350
g
L
25
25
mm
RR
12
12
mm
U
15
15
mm
CD
12
12
mm
CX
28
28
mm
CZ
52
52
mm
HYCZA
184
184
mm
HYCZB
196
196
mm
HYQZC
102.5
102.5
mm
HYQZD
114.5
114.5
mm
HYQZE
126.5
126.5
mm
HYQZF
138.5
138.5
mm
HYDQZC
117.5
117.5
mm
HYDQZD
129.5
129.5
mm
HYDQZE
141.5
141.5
mm
HYDQZF
153.5
153.5
mm
BOLT
Mounting bolt
M6 x 1 x 18L
M6 x 1 x 18L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求