CLK2GB50-50-B
SMC
actuators
specialty_actuators
locking
CLK2 Clamp Cylinder with Lock
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/locking/clk2/clk2g_clk2p_asmtab.prj},{NB=CLK2GB50-50-B(0_0)_CLK2G_CLK2P},{CW=19.5},{BORE=50},{TYPE=G},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=50},{STROKEX=50,75,100,125,150},{POS=0},{BRACKET=},{OPTION=},{LDIREC=B},{PBPOS=},{RODPOS=},{OMSC=},{THREAD2=0},{PPATH=assembly/clk2g_clk2p_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
CLK2G/CLK2P - Clamp Cylinder With Lock With Magnetic Field Resistant Auto Switch (Rod Mounting)
Bill of material
CLK2GB50-50-B
CW
Cleivs width
19.5
19.5
mm
BORE
Bore size
50
50
mm
TYPE
Type
(G) Built-in standard magnet type
(P) Built-in strong magnet type
(G) Built-in standard magnet type
(P) Built-in strong magnet type
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
AUTOSWITCH
Auto switch
(-) Without auto switch + Without switch mounting rod
(P) Without auto switch + With switch mounting rod
D-P3DW + With switch mounting rod
D-P3DWA + With switch mounting rod
D-P4DW + With switch mounting rod
(-) Without auto switch + Without switch mounting rod
(P) Without auto switch + With switch mounting rod
D-P3DW + With switch mounting rod
D-P3DWA + With switch mounting rod
D-P4DW + With switch mounting rod
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
50.000
75.000
100.000
125.000
150.000
50.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
BRACKET
End bracket
(-) None
(I) Single knuckle joint (M6 without tap)
(IA) Single knuckle joint (M6 with tap)
(Y) Double knuckle joint (M6 without tap)
(YA) Double knuckle joint (M6 with tap)
(-) None
(I) Single knuckle joint (M6 without tap)
(IA) Single knuckle joint (M6 with tap)
(Y) Double knuckle joint (M6 without tap)
(YA) Double knuckle joint (M6 with tap)
OPTION
Option
(-) None
(L) Foot
(-) None
(L) Foot
COM
Comment
-
LDIREC
Locking direction
(B) Retraction locking
(F) Extension locking
(B) Retraction locking
(F) Extension locking
PBPOS
Port/Bypass piping position
(-) Port on top
(2) Port on left
(3) Port on right
(-) Port on top
(2) Port on left
(3) Port on right
RODPOS
Auto switch mounting rod position
N/A
N/A
OMSC
Made to order
(-) None
(-XC87) Heavy duty specification: dia 40 to dia 63 only
(-) None
(-XC87) Heavy duty specification: dia 40 to dia 63 only
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求