CLM2B20-25-E
SMC
actuators
specialty_actuators
locking
CLM2 Fine Lock Cylinder
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/locking/clm2/clm2_asmtab.prj},{NB=CLM2B20-25-E(0_0_0)},{BORE=20},{SMAX1=300},{SMAX2=1000},{A=18},{AL=15.5},{B=0},{B1=13},{B2=26},{BC=38},{BN=80.0},{BZ=57.5},{B3=30},{C2=0.0},{CI=0},{CD=0},{CL=0.0},{CX=0},{CZ=0},{D=8},{E1X=20},{ELW=36},{F=13},{GA=73.5},{GB=8},{GC=8},{GD=55.0},{GK=3.5},{GL=6},{GQ=4},{GR=4},{FLW=18.0},{FL=10.5},{FD=0},{FT=0},{FX=0},{FY=0},{FZ=0},{G=8},{H=41},{H1=5},{H2=8},{HLW1=68},{HLW2=81},{HLW3=93},{HLW4=106},{HLW5=131},{HLW6=156},{HLW7=181},{I=28.0},{JH=23.5},{JW=10.5},{K=5.0},{KA=6},{L=0},{LC=0},{LD=0.0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LZ=0},{LLW1=12.5},{LLW2=25},{LLW3=37.5},{LLW4=50},{LLW5=75},{LLW6=100},{LLW7=125},{MM1X=8},{MM2X=1.25},{N=15.0},{N1=17.5},{NA=24.0},{NN1X=20},{NN2X=1.5},{PG=22},{PH=19.5},{PL=20},{PW=38},{P12X=9.728},{P22X=6},{Q=21.5},{S=127},{TD=0},{TT=0},{TX=0},{TY=0},{TZ=0},{U=0.0},{WA=13},{X=0},{Y=0},{Z0=0.0},{Z1=0.0},{Z2=0.0},{Z3=0.0},{Z4=0.0},{Z5=0.0},{RR=0},{Z6=0.0},{Z7=0.0},{ZZ0=116},{TYPE=},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{THREAD=},{BOOT=},{LOCK=E},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 40
HELP_VARIABLE
Company
SMC
Description
CLM2/CDLM2 - Fine Lock Cylinder Double Acting Single Rod
Bill of material
CLM2B20-25-E
BORE
Bore size
20
20
mm
MOUNT
Mounting type
(B) Basic
(B) Basic
TYPE
Type
(-) Pneumatic
(H) Air-hydro
(-) Pneumatic
(H) Air-hydro
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
SWSIGN
Switch sign
N/A
N/A
STROKE
Cylinder stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
THREAD
Port thread
(-) Rc
(TN) NPT
(-) Rc
(TN) NPT
BOOT
Rod boot
(-) Without boot
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) Without boot
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
LOCK
Lock operation
(E) Spring locking (Exhaust locking)
(P) Pneumatic locking (Pressure locking)
(D) Spring and pneumatic locking
(E) Spring locking (Exhaust locking)
(P) Pneumatic locking (Pressure locking)
(D) Spring and pneumatic locking
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求