I-G03
SMC
actuators
specialty_actuators
locking
CLQ Compact Cylinder With Lock
Accessories
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/locking/clq/accessories/i_joint-cq2.prj},{NB=I-G03_CQ2},{MODEL=I-G03},{BORE=25},{COM=Please be sure to refer to the catalog as it depends on the actuator model.},{A=41.0},{A1=10.5},{E1=20},{L1=30},{MM=M10 x 1.25},{MMN=10},{MMP=1.25},{R1=12.8},{U1=14.0},{ND=10 +0.058/0},{ND1=10},{NX=10 -0.2/-0.4},{NX1=10.0},{R2=18.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
CQ2 I - Single Knuckle Joint
Bill of material
I-G03
MODEL
Model
I-G03
I-G03
BORE
Bore
25
25
mm
COM
Comment
Please be sure to refer to the catalog as it depends on the actuator model.
A
41.0
41.0
mm
A1
10.5
10.5
mm
E1
20
20
mm
L1
30
30
mm
MM
M10 x 1.25
M10 x 1.25
mm
R1
12.8
12.8
mm
U1
14.0
14.0
mm
ND
ND H10
10 +0.058/0
10 +0.058/0
mm
NX
10 -0.2/-0.4
10 -0.2/-0.4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求