IY-14 140
SMC
actuators
specialty_actuators
locking
CLS Cylinder with Lock/Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/locking/cls/accessories/cls_pin.prj},{NB=IY-14_140},{MODEL=IY-14},{BORE=140},{D0=4},{D=28 -0.065/-0.117},{DX=28},{L=86.5},{L1=76.5},{M=5},{D1=4},{PIN=Dia 4 x 40L1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
CLS IY - Knuckle Pin/Clevis Pin
Bill of material
IY-14_140
MODEL
Model
IY-14
IY-14
BORE
Applicable bore size
140
140
mm
D0
4
4
mm
D
28 -0.065/-0.117
28 -0.065/-0.117
L
86.5
86.5
mm
L1
76.5
76.5
mm
M
5
5
mm
D1
4
4
mm
PIN
Applicable split pin
Dia 4 x 40L1
Dia 4 x 40L1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求