MWBT50-25
SMC
actuators
specialty_actuators
locking
MWB Cylinder With Lock
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/locking/mwb/mwb_asmtab.prj},{NB=MWBT50-25(0_0_0)},{BORE=50},{MOUNT=(T) Center trunnion},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{SMAX=1800},{POS=0},{BOOT=},{CUSHION=},{BRACKET=},{RODB=},{STOP=0},{OMSC=},{THREAD2=0},{BN=78.000},{N1=31.500},{N=31.5},{S1=172},{S2=180},{S3=183},{A1=10.0},{B1=9.0},{A2=6.0},{B2=5.0},{A3=6.5},{B3=5.5},{A4=0.0},{B4=0.0},{A5=4.0},{B5=3.0},{A6=0.0},{B6=0.0},{A7=5.5},{B7=4.5},{A8=3.000},{B8=2.000},{PPATH=mwb/assembly/mwb_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 42
HELP_VARIABLE
Company
SMC
Description
MWB/MDWB - Cylinder With Lock/Double Acting Single Rod
Bill of material
MWBT50-25
BORE
Bore size
50
50
mm
MOUNT
Mounting style
(T) Center trunnion
(T) Center trunnion
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
BOOT
Rod boot
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
CUSHION
Cushion
(-) Air cushion
(N) Rubber bumper
(-) Air cushion
(N) Rubber bumper
BRACKET
Pivot bracket
(-) None
(N) Pivot bracket
(-) None
(N) Pivot bracket
RODB
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(-XC35) With coil scraper
(-) None
(-XC35) With coil scraper
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求