AKM2000-01-A
SMC
airline_equipment
accessories_attachments
check_valve
Powered by
CAD模型選擇
{smc/airline_equipment/accessories_attachments/check_valve/ac_a_k.prj},{NB=AKM2000-01-A(0)_AC-A},{MODEL=AKM2000-A},{BODY=20},{THREAD=},{PORT=01},{THREAD2=0},{ACK=2},{EA=28},{A=40},{B=28},{C=11},{D=40},{E=11},{AM=AC20-A,AC20A-A},{LH1=19.500},{LH2=28.000},{LH3=1.980},{LH4=3.410},{R=5.500},{LH5=9.000},{LH6=11.000},{LH7=6.000},{LH8=19.000},{LH9=36.000},{LH10=22.000},{LH11=19.250},{LH12=20.000},{AR=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
AC-A AKM - Check Valve
Bill of material
AKM2000-01-A
MODEL
Model
AKM2000-A
AKM2000-A
BODY
Body size
20
20
THREAD
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
By-pass port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
THREAD2
Thread on/off
on
off
on
off
EA
Effective area
28
28
mm^2
A
40
40
mm
B
28
28
mm
C
11
11
mm
D
40
40
mm
E
11
11
mm
AM
Applicable model
AC20-A,AC20A-A
AC20-A,AC20A-A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求