IS10M-30-A
SMC
airline_equipment
air_combination_unit
AC-B Modual F.R.L. Units
Accessories
Powered by
CAD模型選擇
{smc/airline_equipment/air_combination_unit/ac_b/accessories/is10m_a_asmtab.prj},{NB=IS10M-30-A_AC-B},{MODEL=IS10M-30-A},{SIZE=30},{SEMISTANDARDA=},{SEMISTANDARDB=},{SEMISTANDARDC=},{A=12.6},{B=84.5},{C=70.5},{D=30},{AM=AC25*-B,AC30*-B},{BODY=30},{PPATH=is10m_a/assembly/is10m_a_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
AC-B IS10M - Pressure Switch with Spacer
Bill of material
IS10M-30-A
MODEL
Model
IS10M-30-A
IS10M-30-A
SIZE
Body size
30
30
mm
SEMISTANDARDA
Set pressure range
(-) 0.1 to 0.4 MPa
(6) 0.1 to 0.6 MPa
(-) 0.1 to 0.4 MPa
(6) 0.1 to 0.6 MPa
SEMISTANDARDB
Lead wire length
(-) 0.5 m
(L) 3 m
(Z) 5 m
(-) 0.5 m
(L) 3 m
(Z) 5 m
SEMISTANDARDC
Scale plate pressure unit
(-) MPa
(P) Both MPa and psi
(-) MPa
(P) Both MPa and psi
A
12.6
12.6
mm
B
84.5
84.5
mm
C
70.5
70.5
mm
D
30
30
mm
AM
Applicable model
AC25*-B,AC30*-B
AC25*-B,AC30*-B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求