VHS30-02-D
SMC
bp1_all_air_system
VHS-D OSHA Standard Compliant Pressure Relief 3-Port Valve With Locking Holes
Powered by
CAD模型選擇
{smc/bp1_all_air_system/vhs_d/vhs_d_asmtab.prj},{NB=VHS30-02-D(0)},{BODY=30},{ACTION=(-) Single action},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{SEMISTANDARDC=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{OMSC=},{THREAD2=0},{BODYX=30},{BODYXB=30},{BODYXS=30},{PPATH=vhs_d/assembly/vhs_d_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
VHS20/30/40/50-D - OSHA Standard Compliant Pressure Relief 3-Port Valve With Locking Holes(Single Action)
Bill of material
VHS30-02-D
BODY
Body
30
30
ACTION
Handle operation
(-) Single action
THREAD1
Pipe thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
OPTIONA
Mounting
(-) Without mounting option
(B) With bracket
(-) Without mounting option
(B) With bracket
OPTIONB
Silencer
(-) Without silencer
(S) With built-in silencer (for EXH port)
(-) Without silencer
(S) With built-in silencer (for EXH port)
SEMISTANDARDC
Handle color
(-) Red
(K) Black
(-) Red
(K) Black
SEMISTANDARDD
Handle material
(-) Resin
(M) Metal
(-) Resin
(M) Metal
SEMISTANDARDE
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
SEMISTANDARDF
Pressure unit
(-) Unit on product label: MPa
(-) Unit on product label: MPa
OMSC
Made to order
(-) None
(X1) Red body + Flame resistant
(-) None
(X1) Red body + Flame resistant
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求