PAX1112-02
SMC
bp1_process_valve
PAX Series
Powered by
CAD模型選擇
{smc/bp1_process_valve/pax_series/pax1000_asmtab.prj},{NB=PAX1112-02(0)},{MATERIAL=1},{ACTUATION=(2) Automatically operated type built-in pulsation attenuator},{THREAD1=},{PORT=02},{OPTION=},{THREAD2=0},{PPATH=pax1000/assembly/pax1000_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PAX1000 - Automatically Operated Type, Built-in Pulsation Attenuator (Internal Switching Type)
Bill of material
PAX1112-02
MATERIAL
Body material
(1) ADC12 (Aluminum)
(2) SCS14 (Stainless steel)
(1) ADC12 (Aluminum)
(2) SCS14 (Stainless steel)
ACTUATION
Actuation
(2) Automatically operated type built-in pulsation attenuator
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(T) NPTF
(-) Rc
(N) NPT
(F) G
(T) NPTF
PORT
Port size
(02) 1/4"
(03) 3/8"
(02) 1/4"
(03) 3/8"
OPTION
Option
(-) Body only
(N) With silencer
(-) Body only
(N) With silencer
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求