VDW250-1G-1-M5
SMC
bp1_process_valve
VDW Compact Direct Operated 2/3 Port Solenoid Valve for Water and Air
Powered by
CAD模型選擇
{smc/bp1_process_valve/vdw_00/vdw200_300_asmtab.prj},{NB=VDW250-1G-1-M5},{SERIES=(2) 200},{VOLTAGE=1},{COIL=G},{ORIFICE=1},{PORT=M5},{THREAD1=},{TYPE2=},{OPTION=},{OMSC=},{CE=},{PPATH=vdw200_300/assembly/vdw200_300_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
VDW200/300 - Compact Direct Operated 3 Port Solenoid Valve for Water and Air
Bill of material
VDW250-1G-1-M5
SERIES
Series
(2) 200
(2) 200
VOLTAGE
Voltage
(1) 100 VAC (50/60Hz)
(2) 200 VAC (50/60Hz)
(3) 110 VAC (50/60Hz)
(4) 220 VAC (50/60Hz)
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC (50/60Hz)
(2) 200 VAC (50/60Hz)
(3) 110 VAC (50/60Hz)
(4) 220 VAC (50/60Hz)
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
COIL
Coil type
(G) Grommet / Tape winding
(W) Grommet / Molded
(G) Grommet / Tape winding
(W) Grommet / Molded
ORIFICE
Orifice diameter
(1) N.C. : dia 1 - N.O. : dia 1
(2) N.C. : dia 1.6 - N.O. : dia 1
(1) N.C. : dia 1 - N.O. : dia 1
(2) N.C. : dia 1.6 - N.O. : dia 1
PORT
Port size
(M5) M5
(01) 1/8(6A)
(M5) M5
(01) 1/8(6A)
THREAD1
Thread type
N/A
N/A
TYPE2
Material and insulation type
(-) Body material: Brass (C37), Seal material: NBR, Coil insulation: Class B
(A) Body material: Brass (C37), Seal material: FKM, Coil insulation: Class B
(B) Body material: Brass (C37), Seal material: EPDM, Coil insulation: Class B
(G) Body material: Stainless steel, Seal material: NBR, Coil insulation: Class B
(H) Body material: Stainless steel, Seal material: FKM, Coil insulation: Class B
(J) Body material: Stainless steel, Seal material: EPDM, Coil insulation: Class B
(L) Body material: Stainless steel, Seal material: FKM, Coil insulation: Class B
(-) Body material: Brass (C37), Seal material: NBR, Coil insulation: Class B
(A) Body material: Brass (C37), Seal material: FKM, Coil insulation: Class B
(B) Body material: Brass (C37), Seal material: EPDM, Coil insulation: Class B
(G) Body material: Stainless steel, Seal material: NBR, Coil insulation: Class B
(H) Body material: Stainless steel, Seal material: FKM, Coil insulation: Class B
(J) Body material: Stainless steel, Seal material: EPDM, Coil insulation: Class B
(L) Body material: Stainless steel, Seal material: FKM, Coil insulation: Class B
OPTION
Option
(-) None
(F) Foot bracket
(-) None
(F) Foot bracket
OMSC
Made to Order
(-) None
(X22) Non-leak(10^-6Pa·m^3/sec)/Vacuum (0.1Pa·abs) specification
(X23) Oil-free specification
(X60) Lead wire length: 600 mm specification
(-) None
(X22) Non-leak(10^-6Pa·m^3/sec)/Vacuum (0.1Pa·abs) specification
(X23) Oil-free specification
(X60) Lead wire length: 600 mm specification
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求