SYJ712-1G-01
SMC
bp1_solenoid_valve
3 port solenoid valve
SYJ700 3 Port Solenoid Valve
Single Unit
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/3_port/syj700/single_unit/syj7_2_valve_asmtab.prj},{NB=SYJ712-1G-01_SINGLE_UNIT},{ACTUATION=1},{OPTION=},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{THREAD=},{BRACKET=},{OMSC=},{CE=},{PPATH=syj7_2_valve/assembly/syj7_2_valve_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SYJ7_2_SU - Body Ported Valve/Single Unit
Bill of material
SYJ712-1G-01
ACTUATION
Type of actuation
(1) Normally closed
(2) Normally open
(1) Normally closed
(2) Normally open
OPTION
Body option
(-) Individual pilot
(M) Common exhaust for the pilot and main valve
(R) External pilot type
(-) Individual pilot
(M) Common exhaust for the pilot and main valve
(R) External pilot type
COIL
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With Connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With Connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
BRACKET
Bracket
(-) Without bracket
(F) With bracket
(-) Without bracket
(F) With bracket
OMSC
Made to order
N/A
N/A
CE
CE compliant
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求