VP344-1G1-01A
SMC
bp1_solenoid_valve
3 port solenoid valve
VP300/500/700 3 Port Solenoid Valve
VP300 Solenoid Valve
Base Mounted Single Unit
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/3_port/vp300_500_700_series/vp300/base_mounted_single_unit/vp344_asmtab.prj},{NB=VP344-1G1-01A},{PILOT=},{PRESSURE=},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=01},{THREAD=},{ACTUATION=A},{OMSC=},{PPATH=assembly/vp344_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VP344 - Rubber Seal/3 Port/Pilot Poppet Type Base Mounted/Single Unit
Bill of material
VP344-1G1-01A
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
PRESSURE
Pressure specification
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
COIL
Coil specification
(-) Standard
(T) With power saving circuit (DC only)
(-) Standard
(T) With power saving circuit (DC only)
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
ENTRY
Electrical entry
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L-type plug connector/With lead wire(length 300 mm)
(LN) L-type plug connector/Without lead wire
(LO) L-type plug connector/Without connector
(M) M-type plug connector/With lead wire(length 300 mm)
(MN) M-type plug connector/Without lead wire
(MO) M-type plug connector/Without connector
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN (EN175301-803) terminal/With connector
(YO) DIN (EN175301-803) terminal/Without connector
(T) Conduit terminal
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L-type plug connector/With lead wire(length 300 mm)
(LN) L-type plug connector/Without lead wire
(LO) L-type plug connector/Without connector
(M) M-type plug connector/With lead wire(length 300 mm)
(MN) M-type plug connector/Without lead wire
(MO) M-type plug connector/Without connector
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN (EN175301-803) terminal/With connector
(YO) DIN (EN175301-803) terminal/Without connector
(T) Conduit terminal
SUPPRESSOR
Light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(01) 1/8
(02) 1/4
() Without sub-plate
(01) 1/8
(02) 1/4
() Without sub-plate
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
ACTUATION
Type of actuation
(A) N.C. (Normally closed)
(B) N.O. (Normally open)
(A) N.C. (Normally closed)
(B) N.O. (Normally open)
OMSC
Made to Order
(-) None
(X500) Pilot exhaust port with piping thread (M3) specification
(-) None
(X500) Pilot exhaust port with piping thread (M3) specification
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求