EEX250-QN00
SMC
bp1_solenoid_valve
4+5 port solenoid valve
EX250 Serial Wiring with Input/Output Unit
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/ex250/eex250_asy_tab.prj},{NB=EEX250-QN00},{IDNR=},{MODEL=EEX250},{TYPE=QN},{NOSINPUT=},{SPECIFICATION=},{NOSOUTPUT=00},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
EEX250 - Serial Wiring with Input/Output Unit / Manifold
Bill of material
EEX250-QN00
TYPE
Type
(QN) For DeciveNet
(NN) For PROFIBUS-DP
(V) For CC-Link
(YN) For CANopen
(TAN) For AS-i - 8 IN/OUT - 2 Types of power supply (I/O type)
(TBN) For AS-i - 4 IN/OUT - 2 Types of power supply (I/O type)
(TCN) For AS-i - 8 IN/OUT - 1 Types of power supply (I/O type)
(TDN) For AS-i - 4 IN/OUT - 1 Types of power supply (I/O type)
(QN) For DeciveNet
(NN) For PROFIBUS-DP
(V) For CC-Link
(YN) For CANopen
(TAN) For AS-i - 8 IN/OUT - 2 Types of power supply (I/O type)
(TBN) For AS-i - 4 IN/OUT - 2 Types of power supply (I/O type)
(TCN) For AS-i - 8 IN/OUT - 1 Types of power supply (I/O type)
(TDN) For AS-i - 4 IN/OUT - 1 Types of power supply (I/O type)
NOSINPUT
Number of input blocks
() With no block
(1) 1 Station
(2) 2 Stations
(3) 3 Stations
(4) 4 Stations
(5) 5 Stations
(6) 6 Stations
(7) 7 Stations
(8) 8 Stations
() With no block
(1) 1 Station
(2) 2 Stations
(3) 3 Stations
(4) 4 Stations
(5) 5 Stations
(6) 6 Stations
(7) 7 Stations
(8) 8 Stations
SPECIFICATION
Input block specification
() None
() None
NOSOUTPUT
Number of output blocks
(00) With no block
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 6 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(00) With no block
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 6 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
OPTION
Option
() With no DIN rail
(D) With DIN rail
() With no DIN rail
(D) With DIN rail
L1
88.0
mm
L2
99.0
mm
L3
125.0
mm
L4
135.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求