SS5Y3-10TC-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
new_sy_jp
SY3000 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/new_sy_jp/sy3000/manifold_base/ss5y3-10tc-base_asmtab.prj},{NB=SS5Y3-10TC-02U-C2},{PMODEL=(10) Side ported},{VS=2},{LOCATION=U},{SEBLOCK=},{ABSIZE=C2},{MOUNTING=},{DIN=},{BASE=(1) For plug-in connector connecting base},{SESPEC=(1) For Terminal block box},{PPATH=../ss5y3-10tc-assy/assembly/ss5y3-10tc-base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5Y3-10TC-BASE - Plug-in Connector Connecting Base: Terminal Block Box (Spring Type)
Bill of material
SS5Y3-10TC-02U-C2
PMODEL
Model
(10) Side ported
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C2) Dia 2 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(L4) Upward elbow dia 4 one-touch fitting
(L6) Upward elbow dia 6 one-touch fitting
(B4) Downward elbow dia 4 one-touch fitting
(B6) Downward elbow dia 6 one-touch fitting
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN3) Upward elbow dia 5/32 one-touch fitting
(LN7) Upward elbow dia 1/4 one-touch fitting
(BN3) Downward elbow dia 5/32 one-touch fitting
(BN7) Downward elbow dia 1/4 one-touch fitting
(C2) Dia 2 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(L4) Upward elbow dia 4 one-touch fitting
(L6) Upward elbow dia 6 one-touch fitting
(B4) Downward elbow dia 4 one-touch fitting
(B6) Downward elbow dia 6 one-touch fitting
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN3) Upward elbow dia 5/32 one-touch fitting
(LN7) Upward elbow dia 1/4 one-touch fitting
(BN3) Downward elbow dia 5/32 one-touch fitting
(BN7) Downward elbow dia 1/4 one-touch fitting
MOUNTING
Mounting
(-) Direct mounting, Without name plate (Without station number)
(AA) Direct mounting, With name plate (With station number)
(BA) Direct mounting, With name plate (Without station number)
(D) DIN rail mounting, Without name plate (Without station number)
(A) DIN rail mounting, With name plate (With station number)
(B) DIN rail mounting, With name plate (Without station number)
(-) Direct mounting, Without name plate (Without station number)
(AA) Direct mounting, With name plate (With station number)
(BA) Direct mounting, With name plate (Without station number)
(D) DIN rail mounting, Without name plate (Without station number)
(A) DIN rail mounting, With name plate (With station number)
(B) DIN rail mounting, With name plate (Without station number)
DIN
DIN rail option
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求