SS5J3-60-01U
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ3000 4 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sj3000/manifold_assembly/ss5j3_60_asmtab.prj},{NB=SS5J3-60-01U_N-5MZ-C2_1M},{VS=1},{LOCATION=U},{PILOT1=},{FITTING=},{RAIL=},{VV=Valve SPEC=>},{BVALVE=},{COIL=},{VOLTAGE=5},{COMSPEC=},{ENTRY=(M) Mixed wiring},{SUPPRESSOR=(Z) With light/surge voltage suppressor},{OVERRIDE=},{ABSIZE=C2},{NO1=1M},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../sj3000_60/assembly/ss5j3_60_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5J3-60 - Non plug-in Individual Wiring
Bill of material
SS5J3-60-01U
VS
Valve stations
LOCATION
SUP/EXH block mounting position
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
PILOT1
Pilot specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
FITTING
SUP/EXH block fitting specification
(-) Straight fitting
(L) Elbow fitting (Upward)
(B) Elbow fitting (Downward)
(-) Straight fitting
(L) Elbow fitting (Upward)
(B) Elbow fitting (Downward)
RAIL
DIN rail length specified
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
VV
Valve SPEC=>
PILOT2
Pilot specification
(-) Internal pilot
BVALVE
Back pressure check valve
(-) None
(K) Built-in
(-) None
(K) Built-in
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COMSPEC
Common specifications
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
ENTRY
Connector entry
(M) Mixed wiring
SUPPRESSOR
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
ABSIZE
A/B port size
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(C6) Straight,Dia 6 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(N7) Straight,Dia 3/8 One-touch fitting
(M5) M5x0.8
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(L6) Elbow fitting assembly (Upward entry),Dia 6 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(LN7) Elbow fitting assembly (Upward entry),Dia 3/8 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(B6) Elbow fitting assembly (Downward entry),Dia 6 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
(BN7) Elbow fitting assembly (Downward entry),Dia 3/8 elbow fitting assembly
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(C6) Straight,Dia 6 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(N7) Straight,Dia 3/8 One-touch fitting
(M5) M5x0.8
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(L6) Elbow fitting assembly (Upward entry),Dia 6 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(LN7) Elbow fitting assembly (Upward entry),Dia 3/8 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(B6) Elbow fitting assembly (Downward entry),Dia 6 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
(BN7) Elbow fitting assembly (Downward entry),Dia 3/8 elbow fitting assembly
NO1
Station 1
(1M) 2 position single solenoid/individual wiring, with lead wire
(2M) 2-position double/individual wiring, with lead wire
(3M) 3-position closed center/individual wiring, with lead wire
(4M) 3-position exhaust center/individual wiring, with lead wire
(5M) 3-position pressure center/individual wiring, with lead wire
(AM) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, with lead wire
(BM) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, with lead wire
(CM) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, with lead wire
(1MN) 2 position single solenoid/individual wiring, without lead wire
(2MN) 2-position double/individual wiring, without lead wire
(3MN) 3-position closed center/individual wiring, without lead wire
(4MN) 3-position exhaust center/individual wiring, without lead wire
(5MN) 3-position pressure center/individual wiring, without lead wire
(AMN) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without lead wire
(BMN) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without lead wire
(CMN) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, without lead wire
(1MO) 2 position single solenoid/individual wiring, without connector
(2MO) 2-position double/individual wiring, without connector
(3MO) 3-position closed center/individual wiring, without connector
(4MO) 3-position exhaust center/individual wiring, without connector
(5MO) 3-position pressure center/individual wiring, without connector
(AMO) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without connector
(BMO) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without connector
(CMO) 4-position dual 3-port valve (N.C./N.O.)
(1M) 2 position single solenoid/individual wiring, with lead wire
(2M) 2-position double/individual wiring, with lead wire
(3M) 3-position closed center/individual wiring, with lead wire
(4M) 3-position exhaust center/individual wiring, with lead wire
(5M) 3-position pressure center/individual wiring, with lead wire
(AM) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, with lead wire
(BM) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, with lead wire
(CM) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, with lead wire
(1MN) 2 position single solenoid/individual wiring, without lead wire
(2MN) 2-position double/individual wiring, without lead wire
(3MN) 3-position closed center/individual wiring, without lead wire
(4MN) 3-position exhaust center/individual wiring, without lead wire
(5MN) 3-position pressure center/individual wiring, without lead wire
(AMN) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without lead wire
(BMN) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without lead wire
(CMN) 4-position dual 3-port valve (N.C./N.O.)/individual wiring, without lead wire
(1MO) 2 position single solenoid/individual wiring, without connector
(2MO) 2-position double/individual wiring, without connector
(3MO) 3-position closed center/individual wiring, without connector
(4MO) 3-position exhaust center/individual wiring, without connector
(5MO) 3-position pressure center/individual wiring, without connector
(AMO) 4-position dual 3-port valve (N.C./N.C.)/individual wiring, without connector
(BMO) 4-position dual 3-port valve (N.O./N.O.)/individual wiring, without connector
(CMO) 4-position dual 3-port valve (N.C./N.O.)
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求